IESNA:LM-63-2002
[TEST]P945022
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-835-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4233
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1060.7 1216.9 1326.5 1309.2 1169.8 1046.9 994.3 982.8 1004.2 1056.1
1140.5 1256.1 1400.5 1577.5 1788.3 2005.3 2205.6 2323.7 2318.5 2194.6
1857.6 1590.9 1198.3 700 342.9 231.1 198.7 171.8 142.2 129.5
105.7 91.3 73.3 35.7 20.8 6.6 0
1060.7 1216 1318.9 1304 1163.9 1044 990.8 978.8 1000.9 1050.6
1130.7 1244.9 1386.9 1561.8 1767.7 1982.1 2179.5 2304.5 2310.6 2199.9
1862 1593.7 1208.1 710.7 347.5 230.4 196.3 172 144.2 125.4
108.3 91.3 73.1 37.9 19.7 6.1 0
1060.7 1220.8 1323.9 1316.9 1182.1 1056.1 998.5 982.1 1001.4 1050.8
1132.6 1239 1374.9 1539.9 1736.6 1953.7 2153 2294.4 2341.7 2269.2
2022.6 1662.6 1285.4 806.2 389.1 232.2 189.7 172.2 145.1 125.8
108.8 92.1 76.8 52.7 23.6 4.8 0
1060.7 1204.4 1311.6 1327.8 1220 1086.7 1014 990.2 1000.9 1039.2
1103.1 1195 1312.5 1457.2 1629.6 1826.3 2039.7 2233.1 2367 2411.9
2330.3 2088.3 1638.4 1112.1 584.5 288.4 202.4 168.3 145.1 123.6
107.2 91 79 60.2 33.5 11.4 0
1060.7 1193.3 1299.4 1337 1275.5 1148.4 1053.4 1015.6 1018.6 1048.8
1100.5 1174 1274.4 1403.6 1561.8 1743 1950.2 2164 2350.6 2474.7
2506.7 2401.2 2126.8 1653 1019.3 502.2 260.2 185.8 151.4 123.6
102.2 87.1 72.9 55.4 31.7 9.2 0
1060.7 1178.2 1276.6 1334.2 1323.9 1241.2 1139.9 1081.4 1070.9 1089.3
1130.5 1188.9 1269 1374.9 1503.1 1656.5 1846 2058.3 2292 2505.3
2679.3 2766.8 2697.5 2455.7 1989.8 1278.4 584.7 269.8 177 134.8
102.8 77 56.9 41.1 22.8 6.3 0
1060.7 1158.2 1247.1 1312.5 1350.2 1345.3 1301.6 1235.5 1189.5 1177.5
1196.3 1234.6 1294.1 1371.2 1472.7 1596.6 1748.2 1936.8 2157.8 2409.5
2659.2 2884.1 3021.1 3041.9 2874.7 2526.4 1951.9 1192.8 509.2 205
121.7 81.2 51.9 31.7 15.3 4.2 0
1060.7 1132.9 1205.7 1269.2 1323.2 1370.5 1402.9 1418.9 1412.7 1396.3
1383.6 1388 1416.9 1468.3 1542.5 1643.2 1770.5 1921.5 2088.5 2252.4
2412.3 2563.1 2718.5 2856.3 2923.1 2806.2 2457.4 1935.7 1326.7 752.1
315.5 122.3 67.6 42 21.9 6.3 0
1060.7 1105.5 1155.2 1204 1253.9 1305.7 1356.7 1409.9 1456.3 1497.6
1538.8 1577.7 1623.7 1677.5 1751.3 1849.5 1969.7 2104.7 2240.1 2357.9
2449.1 2515.8 2558.1 2586.7 2602.7 2594.2 2529.2 2295.9 1811 1141
488.2 166.1 73.7 39.4 20.6 5.7 0
1060.7 1076.6 1097.6 1120.4 1145.3 1174.9 1209 1247.1 1282.1 1312.7
1337.2 1358.5 1380.8 1409.2 1452.1 1510.3 1579.9 1660 1729.4 1781.2
1813 1821.7 1822.6 1815.6 1811.9 1797.7 1762 1593.1 1249.1 702.7
291.5 119.5 52.5 23.2 11.8 2.6 0
1060.7 1064.2 1067 1076 1084.7 1096.5 1115.4 1131.1 1146.4 1158
1160.2 1154.7 1145.3 1140.5 1146 1160.4 1184.9 1213 1238.8 1250.4
1247.7 1233.1 1217.8 1208.6 1208.1 1203.8 1173.8 1058.2 852.3 520.2
257.1 128.5 66.7 30 12 2.6 0
1060.7 1048.6 1038.1 1032 1026.5 1021.5 1020.6 1019.3 1014 997.8
968.7 930.7 884.7 836.1 790.8 749.3 710.7 679.2 649.7 616.7
580.5 542.5 517.5 511 509 493.7 454.7 390.4 315.8 223.4
154.9 98 56.9 31.7 14.9 3.9 0
1060.7 1022.8 988.2 959.8 927.6 891.5 848 795.9 729.8 656.3
574 485.8 406.6 341.8 296.5 270 258.9 256.7 256 253.4
244 228.7 210.7 191.7 174.6 161.1 150.1 135.2 116.4 97.4
78.6 61.1 45.5 31.3 18.4 3.5 0
1060.7 997.2 943.8 891.3 823.2 741.2 649.5 556 469.8 402.6
356.2 327.4 309 293.9 279.9 268.3 263 264.6 268.1 268.7
260.4 246.2 227.4 205.9 184.9 166.1 147.7 128.7 110.5 93.2
76.2 59.5 43.8 29.1 15.8 3.5 0
1060.7 973.8 905.5 821 712.3 595.2 492.8 423 389.7 374.8
360.6 341.4 319.7 304.6 294.5 288.2 284 283.6 283.6 279.7
271.8 257.6 229.1 203.9 183.4 163.9 146.2 130.4 115.5 103.5
84 64.6 47.7 30.2 15.1 3.9 0
1060.7 959.6 870.7 753.4 615.1 491.9 425.4 409.2 405.7 391.7
372.2 356.2 340.1 326.7 316.2 309 302 296.9 289.5 268.1
231.3 214.5 202.6 187.5 172.9 159.7 147.9 135.9 120.8 105.3
90.4 73.3 55.4 37 20.8 8.8 0
1060.7 950.4 843.4 699.4 548.2 447.7 422.6 428.5 422.3 405
389.1 370.7 353.2 339.6 328.9 320.4 312.9 297.4 256.9 228.5
216.2 205.5 195.4 186.7 177 167 154.5 139.4 128 114.7
98.5 82.3 63.7 46 53.8 46.4 0
1060.7 941.2 815.8 652.3 500 433.9 437.4 442.2 430.9 415.1
397.2 375.1 357.1 343.6 333.9 327.6 313.4 266.5 236.1 222.3
208.5 196.9 188.2 182.3 175.9 169.6 159.7 146.2 129.1 112.3
96.7 85.1 82.1 116 77.5 30.9 0
1060.7 930.9 793.5 619.3 474.9 434.2 446.8 448.4 435.7 420.6
398.3 374.4 355.6 342 334.1 328 288.9 247.5 231.1 220.1
207.9 198.5 191.7 185.3 177.5 166.3 153.2 138.7 124.1 109.9
99.6 117.5 144.2 101.5 58 24.7 0
1060.7 926.9 783.4 604.4 465.4 435.9 451.9 452.3 439 422.6
397.6 373.1 353 340.1 334.1 318.6 271.6 242.7 231.5 219.3
209 203.3 200.7 196.7 181.4 169.4 156 141.1 129.8 117.7
116.2 198.5 130.9 82.5 38.5 14.7 0
1060.7 921 790.2 608.1 467.4 437.2 453.4 452.5 440.1 423.9
399.6 375.3 355.4 342 336.6 319.3 271.1 242.9 233.3 219.7
209.6 204.8 203.5 200.9 182.7 170.9 160.4 148.6 138.1 120.6
117.5 206.4 129.3 85.1 37.6 14.2 0
